Products & Solutions

Air Conditioning & Ventilation Systems

Mitsubishi Electric air conditioners have been the trusted and respected brand of choice for people in Hong Kong and Macau. Easy to install and operate, our highly advanced, environmentally friendly products connect to everyone’s lives and make them better. Mitsubishi Electric’s commitment to customers has also been distinguished by high level professional services coupled with highly effective systems and solution.

Product Line-up

Residential Split-Type Air Conditioner

Mitsubishi Electric residential split-type air conditioners equipped with innovative MOVE EYE Temperature Sensor as well as highly advanced energy-saving and silencing technologies to create very comfort experiences to customers. Not only excelling in function, Mitsubishi Electric air conditioners also stand out by superior designs with the utmost attention to even the small detail.

Learn more(open new window)

Residential Multi-Split Air Conditioner (Power Multi)

Residential Multi-Split Air Conditioner (Power Multi)

Power Multi series employs advanced inverter control and environmental friendly R410A refrigerant. Multiple indoor units design requires only single outdoor unit, thus installation space greatly reduced. To meet modern household requirement, Power Multi provides enriched indoor unit line-up, it eases to match with various interior design needs.

Learn more(open new window)

Commercial Split-Type Air Conditioner (Mr.Slim)

Commercial Split-Type Air Conditioner (Mr.Slim)

Mr. Slim Series of small- to medium-sized split-type room air conditioners offers the convenience of being compact yet powerful; a combination ensuring excellent performance and easy installation. Available in a variety of capacity and design combinations, the Series is ideal for creating a "best match" system for your air conditioning requirements. Inverter-based units promise industry-leading quiet operation and a high coefficient of performance (COP).

Learn more(open new window)

VRF Multi-Split Air Conditioner (City Multi)

VRF Multi-Split Air Conditioner (City Multi)

City Multi applies inverter-driven type compressor, therefore, our systems produce just the right amount of output to match the exact requirement of any building. And it favors the industry for low starting current and smooth transition across the range of compressor frequency. With the array of Mitsubishi Electric comprehensive control systems, it further optimizes the performance of VRF systems and reduces its running costs.

Learn more(open new window)

Package-type Air Conditioners

Mitsubishi Electric's Package-type Air Conditioners use the same full inverter-driven technology as City Multi (VRF) system which leads to stability and energy saving. A variety of indoor unit series are available to cater the needs of different applications in the market.

Learn more(open new window)

Modular Chillers

Mitsubishi Electric's Modular Chiller occupies a small area and is easy to transport and install. Some models can even be transported by a cargo elevator. Unlike general large-scale chillers, Mitsubishi Electric modular chillers use scroll-type full inverter compressors which can attain cooling even with limited installation space and achieve energy saving and stability at the same time.

Learn more(open new window)

Lossnay Energy Recovery Ventilator

Lossnay Energy Recovery Ventilator

Lossnay’s Energy Recovery Technology and simultaneous ventilations (supply and exhaust) contribute to excellent Indoor air quality. It significantly reduces load on the air conditioning system and saves energy.

Learn more(open new window)

Ventilator

Ventilator

Mitsubishi Electric manufactures a range of products that provide ventilation and control air flow to buildings, including Air Swing Fan, Air Conducting Fan, Air Curtain, Centrifugal Ventilator, Pressurized Ventilator, Axial Flow Ventilator and Straight Centrifugal Ventilator.

Learn more(open new window)

Jet Towel

Jet Towel

Mitsubishi Electric's high-speed hand dryer "Jet Towel" dries hands completely in a matter of seconds using "jet blasts" of air on each side of the hand. Ever since Mitsubishi Electric developed the world's first forced-air hand dryer in 1993, it continues gaining popularity worldwide at hotels, restaurants, shopping centers and other facilities.

Learn more(open new window)

Exhaust Fan

Exhaust Fan

The seemingly incompatible features of powerful airflow and low-noise operation are realised through a design that optimises aerodynamic characteristics. All models are equipped with energy-efficient motors and are easy to install and clean, making them a popular choice when it comes to ventilation needs.

Learn more(open new window)

Thermo Bathroom Ventilator

Thermo Bathroom Ventilator

Mitsubishi Electric new series of thermo bathroom ventilator combines the function of ventilation, drying, heating, cooling and laundry drying. The dual barrier coating S developed by Mitsubishi Electric is used on the blower to effectively prevent contamination and enhance sanitary.

Learn more(open new window)

For more information

If you are unable to view the linked website, please try other web browsers.